Zoeken in de Kennisbank
Document downloaden () van 20
IEC 60309 apparaten

CEAG eXlink Hazardous Area Hot Swap Connectors Pre-assembled to Terminal Boxes

Crouse-Hinds series CEAG eXlink connectors with pre-assembled branching/terminal boxes allow quick and safe connect and disconnect (hot swapping), without additional wiring work, in Zones 1 and 21 hazardous areas.

Control units can be connected to a pre-assembled eXlink branching box and disconnected using eXlink plugs, providing cost and time savings during service and repair work, without an additional switch.  All connectors can be plugged or disconnected during operation.

If terminal boxes are used for distributing bus cables, these can also be plugged during operation – no reboot or shut down of the system is necessary, which makes diagnosis or re-configuration that much easier.  There is also no need to waste time isolating devices or shutting down a machine in the process.

Certifications and compliances

Type 791 01 / Type 791 02

  • Marking accd. to 94/9/EC: Ex II 2 G Ex dem ia II, IIC T6; Ex II 2 D Ex tD A21 IP66 T80°C
  • EC-Type Examination Certificate: PTB 00 ATEX 3108
  • IECEx Certificate of Conformity: IECEx BKI 07.0034
  • Marking accd. to IECEx: Ex e II T6; Ex tD A21 IP66 T80°C
  • Permissible ambient temperature: -20°C to +40°C (standard): -55°C to +40°C (optional)
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP66

Type 731 11

  • Marking accd. to 94/9/EC: Ex II 2 G Ex de ia/ib [ia/ib] m IIC T4; Ex II 2 D Ex tD A21 IP66 T80°C
  • EC-Type Examination Certificate: PTB 99 ATEX 1044
  • Permissible ambient temperature: -20°C to +40°C (standard); -55°C to +55°C (optional)
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP66

 

Design features

  • Hot swap
  • Customized solutions
  • Pre-assembled eXlink connectors wired on terminals for all standard connection types up to 7-pole
  • Nominal current up to 16A per connector
  • Compatible with Ethernet and Fast Ethernet-Bus
  • Cables with eXlink plugs and coupler can be ordered according to customers’ requirements in different lengths and versions
  • You can plug together all necessary bus lines, power supply systems and monitoring lines without commissioning of cables, terminals and connectors; no additional cost for re-assembling of cables, re-wiring of connections and testing procedures

Standard materials

Type 791 01 / Type 791 02

  • Enclosure – polyamide

Type 731 11

  • Enclosure – fiberglass-reinforced polyester
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links