Document downloaden () van 20
Power conversion

Legacy AC/DC solutions

Eaton's mil/aero and industrial, power-conversion products include AC/DC solutions previously provided by Martek Power, Abbott Electronics, and Sure Power. This broad range harsh-environment solutions includes single and multiple-output AC/DC power supplies, EMI filters and Power Factor Correction (PFC) and harmonic attenuation modules.

Please contact Eaton to discuss your application requirements, availability of the legacy solutions listed below, and to request engineering drawings and repair-related return material authorizations. Eaton may also be able to assist you in providing form, fit and function replacements for end-of-life products from other AC/DC power-conversion-solution manufacturers.

Belangrijke kenmerken

naval_power_supply.jpg

Switching-topology legacy ac/dc power supplies

  • AM converters: 50 - 100 watts, single and triple outputs
  • AW converters: 20 - 100 watts, single and dual outputs
  • HM front ends: 300 - 900 watts, 215V - 400V outputs
  • M300 converters: 300 watts, single and triple outputs
  • MH500 converters: 500 watts, single output
  • NW25S converters: 25 watts, single output
Linear-topology legacy ac/dc power supplies
  • LV linerars; single and dual outputs up to 210 watts
  • W & WW linears; 400Hz input, single and dual outputs up to 280 watts
  • WL & WWL linears; 400Hz input, single and dual outputs up to 420 watts
high_reliability_dcdc_2.jpg
military_acdc_rws.jpg

Latest generation ac-dc power supplies

Latest generation, single, dual, and triple-output AC/DC power supplies are available from 20 to 400 watts. Additional features include:

  • Fixed-frequency topologies simplify EMI management
  • MW solutions feature 90 - 264 VAC inputs, 13V standby outputs, and active Power Factor Correction (PFC) that meets the harmonic requirements of MIL-STD-1399 and MIL-STD-461; CE101 and CE102
  • Compliances include: MIL-STD-810, MIL-STD-901 and MIL-STD-704
  • Extensive quick turn, modified and custom-solution capabilities
Download Links