Document downloaden () van 20
Power conversion

EMI filters and accessories

Eaton's EMI filters and accessories provide AC rectification, transient suppression, EMI filtering, and output-ripple attenuation for harsh environment, commercial and military power-conversion applications. Compliances to military standards include: 

  • MIL-STD-704A and MIL-STD-1275A
  • MIL-STD-461C, Part 2, Class A1b
  • MIL-STD-461D CE101 and CE102
  • MIL-STD-810E and MIL-S-901C

The broad array of standard products listed below provides proven topologies that can be leveraged to quickly develop cost effective, modified and custom power-conversion solutions. 

Belangrijke kenmerken

ground_mobile_power.jpg

Cbf emi filters for cb dc/dc converters

CBF EMI filters are designed for vetronics-power applications and provide MIL-STD-461D CE101 and CE102 complainces, without the use of external components. These 28Vin EMI filters meet the environmental requirements of MIL-STD-810E and MIL-S-901C.

  • 30 watts: download the CBF30 EMI filter data sheet
  • 75 watts: download the CBF75 EMI filter data sheet
  • 150 watts: download the CBF150 EMI filter data sheet
  • 300 watts: download the CBF300 EMI filter data sheet
Nbf emi filters for nb dc/dc converters

NBF EMI filters are designed for vetronics-power applications and provide MIL-STD-461D CE101 and CE102 complainces without the use of external components. These 28Vin EMI filters meet the environmental requirements of MIL-STD-810E and MIL-S-901C.

  • 50 watts: download the NBF50 EMI filter data sheet
  • 150 watts: download the NBF150 EMI filter data sheet
high_reliability_dcdc_2.jpg
avionics_emi_filter.jpg

Nhf150 emi filters for nh dc/dc converters

NHF150 EMI filters are designed for commercial and military, avionics-power applications and provide MIL-STD-461D CE101 and CE102 complainces without the use of external components. These 270Vin EMI filters meet the environmental requirements of MIL-STD-810E and MIL-S-901C.

  • 150 watts: download the NHF150 EMI filter data sheet
Nlf emi filters for nl dc/dc converters

NLF EMI filters are designed for ground based and aerospace-power applications and provide MIL-STD-461D CE101 and CE102 complainces without the use of external components. These 12Vin EMI filters meet the environmental requirements of MIL-STD-810E and MIL-S-901C.

  • 50 watts (NLF50): download the NL / NLF EMI filters data sheet
  • 150 watts (NLF150): download the NL / NLF EMI filters data sheet
radio_power_supply.jpg
270V_dcdc_emi_filter.jpg

Slf emi filters for sl dc/dc converters

SLF500 EMI filters are designed for commercial and military, aerospace applications and provide MIL-STD-461D CE101 and CE102 complainces without the use of external components. These 270Vin EMI filters meet the environmental requirements of MIL-STD-810E and MIL-S-901C.

Sm & smh dc/dc converter accessories

SM and SMH accessories are designed for commercial and defense, ground based and aerospace applications. Please use the following links to download data sheets:

  • SMR rectifiers convert 85 - 264VAC inputs into 270VDC to power DC/DC converters
  • SM1275 transient suppression modules meet MIL-STD-704A and MIL-STD-1275A
  • SMF200 EMI filters provide MIL-STD-461C, Part 2, Class A1b complainces*
  • SMRA attenuator modules reduce output ripple to less than 20mV pk-pk

* SMF200 EMI filters do not require the use of external components and meet the environmental requirements of MIL-STD-810E and MIL-S-901C.

270vin_military_converter.jpg
ground_mobile_dcdc.jpg

Qbf150 emi filters for qb150 dc/dc converters

QBF150 EMI input filters are designed for use with QB150 DC/Dc converters and facilitate compliance to MIL-STD-461F without any additional components.

  • MIL-STD-461F compliances: CE101-4 and CE102-1
  • Thermally non-dissipative device
  • Environmental compliances: MIL-STD-810E and MIL-STD-901C
Download Links