Document downloaden () van 20
Power conversion

24V and 48V rectifiers

Eaton's rectifiers are designed to power a wide range of applications including telecom access networks, roadside cabinets, customer premises equipment, cellular base stations, central offices and data centers. High-efficiency topologies reduce energy costs and facilitate meeting aggressive carbon footprint reduction targets.

Belangrijke kenmerken

  • Broad range of 24V and 48V rectifiers from 900 to 5800 watts
  • Efficiencies up to 96% with 0.99 power factor
  • Turnkey DC power solutions include shelves, racks and cabinets
24V_telecom_rectifier_220.jpg

24v / 1440w - apr24-3g rectifiers

Eaton's APR24-3G is a 24V, 1440 watt rectifier designed for telecom access networks and light industrial applications such as cellular base stations, radio trunk networks and SCADA systems and is also suitable for NiCad battery applications.

  • 5.25" (3U) X 1.65" X 10.45" form factor
  • 89% efficiency, > 0.98 power factor
  • Compatible with Eaton's SC100 and SC200 system controllers.
48v / 900w - epr48-3g rectifiers
 

Eaton's EPR48-3G is a 48V, 900 watt rectifier designed for roadside cabinet installations and enterprise applications such as PoE and VoIP converged data networks and customer premises equipment. 

  • 5.25" (3U) X 1.65" X 10.45" form factor
  • 91% efficiency, > 0.98 power factor
  • Automatic set up from system controller
open_compute_project_rectifier.jpg
48V_telecom_rectifier_220.jpg

48v / 1800w - apr48-3g rectifiers

Eaton's APR48-3G is a 48V, 1800 watt rectifier designed for network access applications such as cellular base stations, customer premises equipment and road-side cabinet installations.

  • 5.25" (3U) X 1.65" X 10.45" form factor
  • 92% efficiency, > 0.99 power factor
  • Compatible with Eaton's SC100 and SC200 system controllers.
open_compute_project_rectifier.jpg

48v / 2000w - apr48-es energy saver rectifiers

Eaton's APR48-3G is a 48V, 2000 watt rectifier that operates at over 96% efficiency. This high power density rectifier is designed for communications network operators who are striving to reduce energy costs and/or meet aggressive carbon footprint reduction targets.

  • 5.25" (3U) X 1.65" X 10.45" form factor
  • > 96% efficiency, > 0.99 power factor
  • Compatible with Eaton's SC100 and SC200 system controllers.
48v / 3000w - npr48-es energy saver rectifiers
 

Eaton's NPR48-ES is a 48V, 3000 watt rectifier. Intelligent digital signal processing enables peak efficiency exceeding 96% for typical operating loads while maintaining minimum efficiencies over 95% for a very wide range of loads.

  • 5.1" (3U) X 2.5" X 10.45" form factor
  • > 96% efficiency, > 0.99 power factor
  • Compatible with Eaton's SC200 system controller
npr48v_telecom_rectifier_220.jpg
eaton-telecom_rectifier.jpg

48v / 5800w - cr48-3g high power density rectifiers

Eaton's APR48-3G is a 48V, 5800 watt rectifier that is designed specifically for core network applications such as central offices and data centers. 

  • High power density 5.25" (3U) X 4.8" X 12.6" form factor
  • 92% efficiency, > 0.99 power factor
  • Compatible with Eaton's SC200 system controller.
Shelf, rack and cabinet solutions
 

With over 40 years of power-systems engineering and software-design excellence, Eaton can provide DC power solutions for every network application; telecommunications, data center or enterprise information technology:

  • Large power solutions for central exchange and large data-center environments
  • Small power systems for space-limited applications such as outdoor telecom enclosures or add-on power to data center and enterprise IT networks
  • Fully-integrated distributions and battery back and alternative energy hybrid solutions
eaton_dc_power_plant.jpg
aviation_power_supply.jpg

24v outputs

Select any of the following links to download data sheets describing 24V single-output industrial, aerospace and military DC/DC converters with the listed current ratings and package sizes:

  • 2.1 amps, 2.0" X 3.0", NH50S
  • 2.1 amps, 2.3" X 2.4", SMH50S
  • 4.2 amps, 3.0" X 4.0", NH100S
  • 4.2 amps, 2.4" X 4.6", SM100S
  • 4.2 amps, 2.3" X 2.4", SMH100S
  • 6.3 amps, 3.0" X 6.0", NH150S
  • 11 amps, 2.4" X 4.6", SM200S
  • 11 amps, 2.3" X 2.4", HSM200S
  • 20.9 amps, 2.4" X 4.6", SL500S
Download Links