Document downloaden () van 20
Mil-Aero, defense and space connectors, backshells and contacts

NATC - NASA specification ssq 21635

Eaton's NATC (NASA Threaded Coupling) connectors utilize space-rated materials to meet all of the requirements of NASA Specification SSQ 21635. Solutions are available in 53 standard contact patterns including bussed contact configurations.

 

Belangrijke kenmerken

  • Power configurations based on MIL-DTL-5015 inserts in shell sizes 25L to 37.
  • Interchangeable with MIL-DTL-38999 Series III shell sizes 9 to 25.
  • -115°C to 200°C (-175°F to 392°F) operating temperatures.
eaton-d38999-wing-lok-connector.jpg

Custom space-rated connectors

Eaton's extensive array of space-rated connectors in MIL-DTL-38999 Series III and IV, miniaturized, and custom form factors includes heritage-proven G&H Technology solutions. Additional features and design options include:

  • Ergonomic Wing-Lok configurations (depicted to the left) facilitate rapid engagements even when wearing bulky space gloves. 
  • Low-imparted shock connectors compensate for mating/demating misalignments.
  • Extreme-environment capabilities include cryogenic to 5000 degrees F. temperature ranges.
  • EMI/RFI filtered, hermetic, and NASA SSQ 21635 NATC connectors.

For additional space-rated connector information, please visit our space and launch solutions web pages.

Specificaties
Shell sizes 9 to 37 - over 50 standard insert arrangements
NATC_collage.jpg

Finish class g specifications

  Class G
Operating Temperature -115°C to 200°C (-175°F to 392°F)
Sealing Sand and Dust as per MIL-STD-202 and Ice Resistance
Corrosion Resistance  Withstand 500 Hours Salt Spray
Fluid Immersion Various Fuels, Solvents, Ccoolants, and Oils as per EIA-364-10
Sine Vibration Per MIL-STD-202, Method 204, Condition G
Random Vibration +6 dB/octave 20Hz to 100Hz; 1g2 Hz; 100Hz to 2KHz
Shock 75g, 11 ms Half-Sine, each Axis
EMI Leakage Attenuation 90dB at 100MHz and 65dB Through 10GHz
Shell-to-Shell Conductivity 1.0 Millivolt Maximum Drop
Download Links