Document downloaden () van 20
Mil-Aero, defense and space connectors, backshells and contacts

Single-arm backshell series

Eaton's single arm backshell series provides strain-relief and damage protection for cables and harnesses while maximizing weight savings. Engineered for civil and military EWIS applications, our single arm design has many benefits when compared to its die casted metallic version. Made from high-grade thermoplastic composite material, our backshells are 40% lighter than aluminum, not prone to electromagnetic disturbance (“stealth ability”), and highly resistant to vibrations due to reduced harmonic resonance. Backshells are available in three versions: straight, 45° and 90°. 

Belangrijke kenmerken

  • Compatible with MIL-DTL-38999 series I, II and III
  • Advanced composite material for weight reduction
  • Self-locking, highly reliable design that withstands extreme vibration
  • Corrosion-resistant plating meets RoHS, REACH requirements
Download Links