Document downloaden () van 20
Mil-Aero, defense and space connectors, backshells and contacts

Protective covers

Eaton's protective covers series offers a wide selection of circular metallic caps for both bayonet and threaded coupling connectors, along with EMI/RFI and environmental protection. Caps are metallic and can be plated with many types of conductive coatings.  All caps integrate a gasket to completely seal and protect your connector from harsh environments. Gaskets made of conductive rubber are preferred to reinforce EMI/RFI protection. 

Caps can be ordered with various interfaces for bayonet and threaded coupling with both American and European standards covered, such as D38999, M26482, EN2997, EN3645 and M5015. 

Belangrijke kenmerken

  • Compatible with main circular connector standards
  • High EMI/RFI protection
  • Attachment options with unlosable cap
Specificaties

Technical Data:

Plating: Nickel, cadmium, zinc nickel, black anodized

D38999/32 & /33 qualified

MS27 qualified

Temperature range:

Electroless nickel: -65 to +200°C

 Zinc nickel: -65 to +200°C

Other platings: -65 to +175°C

Salt spray resistance:

Electroless nickel : 48 hours

Cadmium: 500 hours

Zinc nickel: 500 hours

Download Links