Document downloaden () van 20
Mil-Aero, defense and space connectors, backshells and contacts

8D ARINC 801 series

Our Souriau 8D ARINC 801 series fiber optic multi-channel connectors and termini comply with ARINC 801 specifications and 38999 Series III standards.

Used for aerospace and military applications, this connector series offers high performance in harsh environments.

Multimode and single mode termini are available and provide good insertion loss (IL) and return loss (RL) for high data transfer.

This series is available in various shell configurations (square flange, jam nut receptacle, plug), sizes and materials (aluminum, composite, stainless steel).

Belangrijke kenmerken

  • Fiber optic solution in 38999 series III type connectors 
  • Worldwide standard (ARINC 801) 
  • High density
  • Low mating force         

Compact design

Our ARINC 801 termini has a compact design offering a 1.25 mm ferrule which allows for density insert configurations. The insertion / extraction tool of the termini is the same for electrical contact size 16.

Enhanced connectivity

Locking mechanisms assist connector coupling and maintain electrical continuity, ensuring reliable performance.
Specificaties
Multimode contact
Insertion loss (IEC 61300-3-4 method B): Typical 0.3 dB
Multimode contact
Return loss (IEC 61300-3-6): >20 dB
Download Links