Zoeken in de Kennisbank
Document downloaden () van 20
Heaters and thermostats

XC Explosionproof Electric Heaters

XC explosionproof electric heaters from Eaton's Crouse-Hinds Division are used for standby heat to prevent process heat loss in areas where flammable liquids, gases or vapors are present.

For rugged locations including: petroleum refineries, gasoline storage, areas that use flammable liquids for cleaning parts in dip tanks, petrochemical plants, paint spraying areas, hydrogen fuel cell and battery storage, and more.

Certifications and compliances

NEC

  • Class I, Divisions 1 & 2, Groups B*, C, D

IEC

  • Class I, Zones 1 & 2, Group IIB + H2*

UL standard

  • UL823

CSA standard

  • C22.2 Nos. 25, 30, 46

Environmental ratings

  • NEMA 7B*CD
  • Temperature code: T2A – 280°C (536°F)

*Hydrogen applications only apply to heaters without built-in thermostats.

Design features

  • Sloped-top cabinet prevents objects that restrict airflow from being set on top
  • Corrosion-resistant design with no exposed copper or brass – suitable for H2S environments
  • High velocity airflow heats up area faster with better heat distribution
  • 14 gauge steel cabinet for rugged reliability
  • Short cabinet lengths take up less wall and floor space
  • Optional built-in thermostat (Class I, Division 1, Groups C, D, and Zone 1, Group IIB models) reduces field installation costs
  • Incoloy 840 heating elements have longer life expectancy
  • Radial embossed aluminum plate fins warp less for better heat transfer
  • Galvanized steel mounting brackets for quick installation

Standard materials

  • Heating elements – resistance wire embedded in a magnesium oxide refractory and sheathed in an Incoloy 840 tube
  • Finned tube assembly – aluminum tube with radial embossed aluminum plate fins
  • Cabinet – 14 gauge (0.075"/1.90mm) steel, green/gray epoxy powder coated front and side panels; galvanized steel back panel
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links