Zoeken in de Kennisbank
Document downloaden () van 20
Schakelaars en afschakelaars‏

Pauluhn Marine Indication Light and Rotary Switch

The Crouse-Hinds series Pauluhn marine indication light and rotary switch provides status/warning indication along with a two-pole 20A rotary switch (optional).  A clear jeweled lens is standard, with optional red, yellow, green or blue lenses available to suit customer-specific applications.

Manufactured in cast marine brass for superior corrosion resistance in marine applications.

Certifications and compliances

  • Conforms to IP66
  • ABS

Design features

  • Clear jeweled lens; optional red, yellow, green, or blue lens available
  • Cast marine brass construction
  • Heavy duty mounting pads
  • Neoprene gasket resists petroleum and provides a watertight seal
  • 120 VAC 6W lamp with optional 12V or 24V, 6W lamps
  • Two-pole 20 amp 240 VAC rotary switches

Standard materials

  • Box and cover – cast marine brass 
  • Gasket – neoprene
  • External hardware – stainless steel
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links