Zoeken in de Kennisbank
Document downloaden () van 20
Schakelaars en afschakelaars‏

Pauluhn EPCS Explosionproof Marine Snap Switch

Certified for Class I and Class II, Division 1 hazardous areas, Pauluhn EPCS explosionproof marine snap switches from Eaton's Crouse-Hinds Division are available in 20 or 30 amps in a wide range of switch type configurations, including single-pole, two-pole, three-way or four-way units.

Featuring cast marine brass or copper-free aluminum construction, the explosionproof marine switch is ideal for oil and gas exploration and production applications, fuel dispensing facilities, petrochemical facilities, and pipeline pumping and storage.

Certifications and compliances

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • UL1203
  • Conforms to IP65
  • ABS

Design features

  • May be locked into the "ON" or "OFF" position for added safety
  • Heavy duty mounting pads
  • Silicone lubricant provided for cover screws and flange
  • Flametight, close tolerance threaded switch stem
  • 20 amp single-pole, two-pole, three-way and four-way units
  • 20 amp or 30 amp single-pole double throw and two-pole double throw options

Standard materials

  • Box and cover – cast marine brass or copper-free aluminum
  • Switch stem – stainless steel
  • Hardware – stainless steel
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links