Zoeken in de Kennisbank
Document downloaden () van 20
Motorstarters in behuizingen

EPC Explosionproof Motor Starters

EPC explosionproof motor starters from Eaton's Crouse-Hinds Division provide across-the-line motor running protection, undervoltage protection and remote starting and stopping of polyphase AC induction motors.

Certifications and compliances

NEC/CEC

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Division 1, Groups E, F, G
  • Class II, Division 2, Groups F, G
  • Class III

UL standard

  • UL1203

CSA standard

  • C22.2 No. 30

Environmental ratings

  • NEMA/EEMAC 3, 4, 7CD, 9EFG, 12

Design features

  • Quick-opening covers – less than two turns to remove or install
  • Three-section design for ease of installation
  • Water shedding construction with female threads on top cover, male threads on bottom cover, and top cover skirted
  • Specially located stops and locks ensure adequate thread engagement and prevent overtightening
  • Separate replaceable mounting bracket attached to the rear of the body provides three-point suspension for quick installation and leveling – one keyhole slot at top and two open slots at bottom
  • Bodies have two taper tapped conduit hubs with integral bushings on the top, and two more directly below
  • Universal mounting plate and reset mechanism will accommodate any of the motor starters in catalog listing
  • When interior mounting plate is removed, line and load conductors are easily pulled into the wiring chamber; the interior assembly with starter attached is then replaced, final connections made and covers assembled
  • Furnished with third overload relay as standard

Standard materials

  • Bodies and covers – copper-free aluminum
  • Reset handle – copper-free aluminum
  • Reset shaft – stainless steel
  • Interior parts – stainless steel
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links