Zoeken in de Kennisbank
Document downloaden () van 20
Regelstations

DSD-SR Explosionproof HP Rated Selector Switch Sub-assembly

Crouse-Hinds series DSD-SR explosionproof HP rated selector switch sub-assemblies are for use with EDS/EDSC back boxes in conjunction with magnetic starters or contactors for manually starting AC/DC motors.

Certifications and compliances

CEC

  • Class I, Groups C, D
  • Class II, Groups E, F, G
  • Class III
  • Enclosure 3, 5, 12

Design features

  • Available with a variety of switch functions, number of poles and positions, and three-phase or one-phase horsepower ratings
  • Lockout for 3-position switch, handle in either position, is standard; optional lockout for 2-position switch is available

Standard materials

  • Cover – Feraloy iron alloy
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links