Zoeken in de Kennisbank
Document downloaden () van 20
Schijnwerpers

Champ Pro PFMA LED Industrial Floodlights

Eaton's Crouse-Hinds series Champ Pro PFMA LED floodlights are designed to provide full-spectrum, crisp, white light in heavy industrial and harsh areas. Eleven versions of the Champ PFMA are available, ranging from 3,000 to 50,000 lumens, providing a reliable and long-life solution for a wide range of floodlighting applications.

Our PFMA LED floodlights are designed with a Type 4X, epoxy powder coated die cast aluminum housing, making them ideal for outdoor wall and stanchion mounted general area lighting where corrosive, wet, dusty, hot and/or cold conditions exist.

New housing design available for 3000, 5000 & 7000 lumen models!

Our next-gen Champ PFMA LED combines the award-winning design of our compact CPMV wallpack with custom floodlight optics. Its reduced weight and size, coupled with flexible yoke or hub mounting options, improves installation ease.
Reliability
60,000 hours at 55°C ambient
Reliability
Operating ambient -40°C to 65°C
Efficiency
72% energy savings over HID

NEC/CEC

  • Marine and wet locations, Type 4X, IP66
  • ABS

UL standards

  • UL1598 - Luminaires
  • UL1598A - Marine
  • UL50E

CSA standards

  • C22.2 No. 250

FCC part 15/ICES-005 ver. 5

  • CAN ICES-005 (A)/NMB-005 (A)
spacer

NEC/CEC

  • Marine and wet locations, Type 4X, IP66/IP67

UL standards

  • UL1598 - Luminaires
  • UL1598A - Marine
  • UL50E

CSA standard

  • C22.2 Nos. 141 and 250

FCC

  • FCC Part 15 / ICES-005 Ver. 5 CAN ICES-005 (A) / NMB-005 (A)
spacer

NEC/CEC

  • Type 4X, IP66
  • ABS

UL standards

  • UL1598 - Luminaires
  • UL1598A - Marine

CSA standards

  • cUL

IEC/CE:

  • IEC 60598-1 and IEC 60598-2-1
  • Wet locations
  • IP66
  • CE
spacer

Design features

  • Eleven models from 3,000 lumens to 50,000 lumens for a wide range of industrial floodlighting applications
  • Provides up to 60,000 hours rated life at 55°C – eliminates need for frequent lamp replacement
  • Die cast aluminum heat sink increases surface areas and improves airflow, optimizing both LED and driver life
  • Energy-efficient technology – up to 72% energy savings over HID floodlights
  • Shock- and vibration-resistant solid state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
  • Easy installation – yoke design to mount to existing Crouse-Hinds series SFA6 slipfitter and SWB6 wall mount
  • Cool white (5000K, 70 CRI) and warm white (3000K, 80 CRI)
  • Instant illumination and restrike
  • Cold temperature operation/no warm-up required
  • Dimmable driver, 0-10V
  • Serviceable drivers
  • Contains no mercury or other hazardous substances
  • Operating ambient -40°C to 65°C

Standard materials

  • Lamp housing and adapter – die cast aluminum with Corro-free epoxy powder coat
  • Lens – heat- and impact-resistant glass (standard)
  • Gaskets – silicone and neoprene
  • External hardware – stainless steel

Videos

Drawings and design support

Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links