Zoeken in de Kennisbank
Document downloaden () van 20
Lineair

CEAG ExLin / ExLin NE+ Non-metallic Hazardous Area Linear LED Light Fixtures

Approved for use in Zone 1 and Zone 21 hazardous areas, the Crouse-Hinds series ExLin provides longer life, improved efficiency and superior performance with a competitive payback versus fluorescent fixtures.  The ExLin is a linear LED designed for safety, reliability and efficiency.

ExLin LED fixtures combine state-of-the-art LED technology with optimised thermal management, time-tested drivers, and field-proven GRP enclosures to ensure long service life in extreme environments.

Five lumen output ranges from 2,910 to 11,230 replace 2x18W, 2x36W and 2x58W fluorescent fixtures.  Custom standard, wide and narrow optics optimize light distribution for your specific application.  

NOW AVAILABLE:  ExLin NE+ emergency light fixture with a self-contained battery!  See below for more information.

Efficiency
130 lumens per watt
Installation friendly
Low profile and lightweight
Reliability
100,000 hours at 25°C
crouse-hinds-exlin-ne-emergency-linear.jpg

ExLin NE+ LED linear emergency fixture for hazardous areas

  • Provides a decentralized solution for emergency lighting in case of power failure
  • State-of-the-art LiFePO4 battery improves performance and reliability
  • Reliable lumen output of 2000 / 1000 lumen for 1.5 / 3.0 hours in emergency mode
  • Light distribution in emergency mode is the same as mains mode, providing even illumination for increased safety

Videos

    Certifications and compliances

    IEC standards

    • EC-Type Examination Certificate: BVS 18 ATEX E 037 X
    • IECEx Certificate of Conformity: IECEx BVS 18.0028X
    • Marking accd. to 2014/34/EU: 
      • Standard fixture: Ex II 2G Ex eb ib op is q IIC T4/T5 Gb; Emergency fixture: Ex II 2G Ex eb ib mb op is q IIC T4/T5 Gb
      • Ex II 2D Ex tb op is IIIC T80/110°C Db  
    • Marking accd. to IECEx:
      • Standard fixture: Ex eb ib op is q IIC T4 Gb;  Emergency fixture: Ex eb ib mb op is q IIC T4 Gb
      • Ex tb op is IIIC T80/110°C Db
    • Degree of protection accd. to EN 60529: IP66/IP67
    • Permissible ambient temperature, depending on configuration: -40°C up to +55°C*
    • IK-class according to IEC/EN 62262: IK10

    *Up to +50°C for 3L-1 and L5-2 with through wiring and plastic cable glands.  Up to +45°C for 5L-1 and 7L-2 with through wiring and plastic cable glands.  Up to +45ºC for ExLin NE+ models.

    Design features

    • Five lumen output ranges replace 2x18W, 2x36W and 2x58W fluorescent fixtures
    • Rated life of 100,000 hours at 25ºC provides years of low maintenance operation 
    • 130 lm/W provides up to 40% energy efficiency compared to traditional fluorescent fixtures
    • Operating temperature from -40ºC to +55ºC (model dependent)
    • Optimized light distribution with optics and lens options – standard, narrow and wide beam optics optimize light distribution, providing light where the customer needs it with the potential to reduce the number of fixtures required
    • Clear or diffused (frosted) lens available in glass provides application flexibility
    • Optional laminated glass lens with external plastic foil prevents glass from falling – ideal for safe use in critical processes in food and beverage, chemical and pharmaceutical applications
    • Low profile and lightweight design with drop-in mounting compatibility to eLLK fluorescent fixtures
    • GRP enclosure material is time tested and field proven for durability in harsh and hazardous applications globally
    • Optimized thermal management ensures long service life in extreme environments
    • Available with V-CG-S emergency lighting technology, allowing the ExLin to be connected to a facility’s central emergency lighting system

    Additional ExLin NE+ emergency light fixture features:

    • Available in 2 models: 3L (2,910 lumens) and 5L (5,610 lumens)
    • Emergency lighting mode can be set locally to deliver 2,000 lumens for 1.5 hours or 1,000 lumens for 2 hours
    • LiFePO4 battery delivers faster and more stable charging capabilities, providing superior performance and lifetime
    • No change in light distribution pattern while in emergency mode
    • Integrated software monitors the functions of the luminaire and automatically performs the prescribed function tests and quarterly partial duty-cycle test in accordance with DIN EN 50172 and DIN V VDE 0108-100-1
    • 2-diode LED display clearly shows charge and battery status
    • Hot Swap technology allows for easy exchange of the battery in the Ex area without disconnecting the power supply

    Standard materials

    • Fixture enclosure – glassfiber-reinforced polyester
    • Fixture lens – toughened glass or polycarbonate, clear or opaque

    Drawings and design support

    Selecting the right emergency lighting fixture

    Commercial buildings, hospitals, healthcare, data centers, plants and other facilities rely on a robust emergency plan to help ensure the safety of employees and customers during a power outage. While safety guidelines and maintenance vary, lighting and backup power in a harsh and hazardous area is critical for any emergency plan.
    Specificaties

    Verschillen markeren
    Toon enkel verschillen
    Blanco kenmerken verbergen
    Download Links