Document downloaden () van 20
Releases and restraints

Universal water activated release

Eaton’s universal water activated release system (UWARS) is a battery operated, seawater activated electro-explosive device that automatically separates the parachute canopy from the aircrew member upon immersion in seawater. The compact and self-contained canopy release system does not interfere with manual operations of release fittings and is completely symmetrical and interchangeable between the right and left risers. UWARS fits all current versions of aircrew harness releases and installs in-line with no special tools.

Belangrijke kenmerken

  • Activates within 2.5 seconds when immersed in seawater.
  • Activates only when immersed in seawater and will not operate when exposed to other external stimuli including rain, humidity, salt fog, etc.
  • Built-in-Test (BIT) with a Go/No-Go indicator light which tests for battery condition and circuit continuity
  • Self-contained unit requiring no scheduled or preventative maintenance except for BIT.
  • Installed battery service life of 2 years, a recommended service life of 6 years and a shelf life of 9 years
Specificaties

Specifications

Specifications
Koch  1814-017-01  1377-01-394-1272
Frost  1814-017-02  1377-01-394-1271
Capewell  1814-017-03  N/A
Battery kit 1914-031-02  1377-01-571-5244
Weight  2.23 oz (65 g)  
Dimensions 2.40 in (6.10cm) x 2.30 in (5.84cm) x 0.74 in (1.88cm)
UWARS set for F-4, F-15, A-10, B-52 & F-117 includes two UWARS (P/N: 1914-025)
  • Qualified U.S. Air Force and U.S. Navy
  • Single universal system reduces logistical costs
  • Device quickly and easily installs in-line with parachute riser assembly
  • Advanced electronics yield extremely high reliability
  • BIT eliminates need for additional test equipment