Document downloaden () van 20
Cooling systems

Joule-Thomson cryostat gas bottles

Eaton’s gas bottles offer a reliable and compact solution to store and release on-demand high-pressure high-purity gas for cryostat applications. The B41113-9 cryogenic gas bottle is a pyrotechnically actuated squib gas storage device.

The Joule-Thomson cryostat gas bottles are suitable for infrared seekers for missile platforms. Historical systems include anti-ground, air and armor programs as well as missile interceptors.

Core features

  • Gas volume: 12.8 cu. in.
  • Fill pressure: 8250-8750 psig.
  • Total mass: <2 lb.
  • All fire current: 3.5 A.
  • Dimensions: <6” long, <3.2” diameter
  • Runtime: 1000+ s.
  • Non-destructive testing digital / film x-ray
  • Dye penetrant inspection
  • Filled with cryogenic-purity gas
Specificaties
Download Links