Zoeken in de Kennisbank
Document downloaden () van 20
Frequentieregelaars

ACE DG1 Explosionproof Variable Frequency Drives

The only explosionproof VFD solution utilizing NEMA 7 with active cooling.

ACE DG1 variable frequency drives are highly flexible AC drives designed specifically for hazardous locations.  Can be mounted next to the motor in the classified area, providing significant installation cost savings – along with the traditional VFD benefits of energy savings, speed and torque control, and system diagnostics.

Now available with Eaton's PowerXL DG1 drive, up to 100 HP!

Compatible with CHG harsh and hazardous area gateway assemblies

Provides a wireless connection to Eaton’s Brightlayer Industrial Remote Monitoring application, and delivers real-time alerts to identify and alleviate variables that impact performance before they cause downtime.

Certifications and compliances

UL classified

  •  Class I, Divisions 1 & 2, Groups B, C, D

cUL classified

  •  Class I, Divisions 1 & 2, Groups B*, C, D

UL standard

  • UL1203

Environmental ratings

  • NEMA 3, 4X†, 7BCD
  • Raintight
  • Wet locations

Operating temperature range

  • 1 to 75 HP: -30ºC to +50ºC (-22ºF to 122ºF)
  • 100 HP: -30ºC to +40ºC (-22ºF to 104ºF)

*5 HP and below listed for Group B.

†Please consult factory.

Design features

  • ACE explosionproof VFDs are installed 'on-machine' inside the hazardous areas, eliminating expensive, complicated installations
  • There is no need to run long lines of conduit and motor cable, dig up roadways and sidewalks, navigate around obstacles and hazards or build off-site control rooms in non-hazardous areas to house VFD clusters
  • Reflected Wave Syndrome is eliminated due to short motor cable runs
  • Drives available up to 100 HP
  • Improved temperature rating: -30°C to +50°C (up to 75 HP); -30°C to +40°C (100 HP)
  • Standard features include:
    • EtherNet/IP
    • Modbus TCP
    • RS-485: Modbus RTU
    • BACnet MS/TP

Standard materials

  • Body and cover – copper-free aluminum, epoxy powder coated
  • Operating handle – copper-free aluminum, epoxy painted
  • Window – tempered soda lime glass
  • Blower – aluminum, natural
  • Filters – stainless steel, natural
  • Pre-filters – stainless steel, natural
  • Disconnect – stainless steel, natural
  • Shroud – copper-free aluminum, epoxy painted
  • Cover hinges, bolts, washers and springs – stainless steel, natural
  • Internal brackets – stainless steel, natural
  • Manifold and intake – EPDM rubber, natural
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links