Document downloaden () van 20
Industrial connectors, backshells and contacts

M series dry mate connectors

Our M series connectors meet the highest standards of safety for deep submersion and are ideal for applications such as oil and gas, industrial service, renewable energy generation systems and military submarines.

Employing marine bronze shells, M connectors provide high corrosion resistance and high biological fouling resistance.

Shell-to-shell sealing with two O-rings in the coupling interface provides reliable watertightness, regardless of pressure (low or high). Connectors are easy to mate and unmate, even with high contact density layouts. Shell polarization keys and scoop-proof design make blind mating possible and boost reliability.

Available with an integrated backshell, M connectors also provide extreme resistance to pull-out or transverse forces and vibrations and shocks.

Belangrijke kenmerken

  • Marine bronze shells 
  • Shell-to-shell sealing with two O-rings in coupling interface 
  • Integrated endshell 
Download Links