Crouse-Hinds series PLE LED fixtures are the ideal replacement for 70-175 watt HID fixtures, and are suitable for use in ordinary and non-hazardous locations where extremely corrosive, wet, dusty, hot and/or cold conditions exist. Our PLE is available in four models ranging from 3,000 lumens to 8,000 lumens, providing a lighting solution for a wide range of applications. The fixture is also available with an option for emergency lighting applications.
PLE LED fixtures are engineered to provide maintenance-free operation, while delivering long life and high lumen performance. A high-efficacy design provides up to 100 lumens per watt. Multiple mounting options, including pendant, ceiling, wall, yoke and pole, provide installation flexibility.
Crouse-Hinds series PLE LED fixtures are ideal for indoor and outdoor general area lighting in heavy industrial, mine site processing areas, platforms, loading docks, tunnels, spot lighting and areas requiring frequent on-and-off of lights.
| Catalog number | Product description |
| CCL1632865 | Industrial LED pendant PLE 3L, clear glass, 2 x M25 metal threat with 1 x plastic plug |
| CCL1633129 | Industrial LED pendant PLE 5L, clear glass, 2 x M25 metal threat with 1 x plastic plug |
| CCL1633657 | Industrial LED pendant PLE 7L, clear glass, 2 x M25 metal threat with 1 x plastic plug |
| CCL1633921 | Industrial LED pendant PLE 8L, clear glass, 2 x M25 metal threat with 1 x plastic plug |