Zoeken in de Kennisbank
Document downloaden () van 20
Rigid-IMC

Connectors and Couplings - Rigid-IMC

Crouse-Hinds series rigid/IMC connectors, couplings and combination couplings are used to join rigid/IMC conduit to a box or enclosure, or to couple two ends of conduit together.  

Our rigid/IMC connectors and couplings are available in set screw type and compression type, in both insulated and non-insulated versions.  They are available in a variety of materials to suit customer preferences, including malleable iron, steel, zinc die cast, aluminum, stainless steel and hot dip galvanized malleable iron. 

Certifications and compliances

NEC/CEC

  •  UL and cUL Listed

Design features

  •  Available in 1/2" through 6" trade sizes
  • Gland ring on compression fittings tighten up in fewer turns, saving time and providing outstanding pull-out strength
  • Tri-head screw on set screw fittings allows installation using a slotted, Phillips or Robertson head screwdriver
  • Concrete tight
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links