UNIBAG filter bags provide the value and reliability of a high performance filter bag seal in a fully-welded construction with the economy of a typical sewn filter bag. They are manufactured from needle felt material in polypropylene and polyester and comply with the industry standard for bypass-free filter bag construction.
Key UNIBAG applications
Uw zoekopdracht "" kwam niet overeen met documenten of producten.
| Materials | Needle felt polypropylene or polyester |
|
| Seal rings | Welded polypropylene or polyester UNIRING seal ring |
|
| Retention ratings | 1, 5, 10, 25, 50, 100, 200 µm |
|
| Sizes | 01: Ø 7 x 17” L (180 x 430 mm) 02: Ø 7 x 32” L (180 x 810 mm) |
|
| Filter area | 01: 2.6 ft² (0.24 m²) 02: 5.2 ft² (0.48 m²) |
|
| Max. operating temperatures |
Polypropylene: 194 °F (90 °C) Polyester: 302 °F (150 °C) |
|
| Max. differential pressure |
36.2 psi (2.5 bar) |
|
| Recommended change-out pressure for disposal |
11.6 – 21.7 psi (0.8 – 1.5 bar) |
|
| Max. flow rates |
01: 88 GPM (20 m³/h) 02: 176 GPM (40 m³/h) |