This disposable filter element can be used for a wide range of applications. The pleated polypropylene filter material provides a large filtration surface area, which allows for maximized flow rate in the system.
Eaton’s LOFPLEAT EE all-polypropylene filter cartridges with an economically efficient design are suitable for a wide range of process applications.
Uw zoekopdracht "" kwam niet overeen met documenten of producten.
| Filter material | Polypropylene |
|---|---|
| Retention ratings | 0.20, 1, 5, 10 μm |
| Retention efficiency | 90% |
| Lengths (nominal) | 10”, 20”, 30”, 40” |
| Adapter codes | DOE, 1, 2, 3, 4 |
| Inner core | Polypropylene |
| End caps | Polypropylene |
| Cage | Polypropylene |
| Max. operating temperature | 176 °F (80 °C) |
| Max. pressure difference in flow direction | 58 psid (4.0 bar) at 70 °F (21 °C) |