BECO MEMBRAN H Air filter cartridges with 0.2 µm hydrophobic single layer membranes made of Polytetrafluorethylene (PTFE) are ideal for sterile air filtration and gas filtration in the food and beverage industry. The filter cartridges remove contaminants in large volumes in applications such as sterilizing fermenter supply air, tank ventilation, or cooling down storage tanks after steam sterilization. The PTFE membrane filter cartridges are available in 10", 20", and 30" lengths.
Uw zoekopdracht "" kwam niet overeen met documenten of producten.
| Article number | PTC02 |
|---|---|
| Filter material | Teflon (PTFE) |
| Retention rating | 0.2 µm |
| Retention | Absolute |
| Lengths | 10", 20", 30" |
| Adapter codes | 7 |
| Cages | Yes |
| Structure | Pleated |
| Pressure hold test Test pressure in psig and diffusion rate per 10" |
Nitrogen diffusion at 68 °F (20 °C) per 10" ≤ 11 ml/min at 10.3 psig (0.7 bar) with 60% isopropanol |
| Backwashability | - |
| Chemical resistance | pH 1 – 14 |
| Max. operating temperature | 176 °F (80 °C) |
| Max. differential pressure in flow direction | 72.5 psid (5.0 bar) at 68°F (20 °C) 7.25 psid (0.5 bar) at 273 °F (134 °C) |
| Steam cycles | ≥ 150 at 273 °F (134 °C) in 20 minutes |