Zoeken in de Kennisbank
Document downloaden () van 20
Bag filter housings

SIDELINE

A SIDELINE bag filter housing vessel from Eaton is a full-featured investment-cast filter vessel with an ASME Code Stamp. A bead, not sand, blasted finish that makes cleaning complete and a cover that can be easily adapted to different opening directions are among SIDELINE’s many value added features.

Units come standard with filter bag size 01 and 02 stainless steel restrainer baskets. 

For smaller flow rates also available in the MINILINE version in sizes 03 and 04.

# Bags
1
Closure
Eyebolts or T-Bolt
Design
Heavy Duty Industrial

Belangrijke kenmerken

  • Side inlet piping connection
  • Sizes for #01 single or #02 double-length filter bags
  • Unique two-weld design
  • Buna N seals standard
  • Stainless steel basket
  • 2" or 3" RF 150-lb ANSI flanged connections
  • Maximum operating pressure of 150 psi
  • Maximum operating temperature of 400°F with Viton seals
  • Evacuation cover with swing bolts
  • Adjustable mounting legs
  • ASME code stamp
  • Type 304 or 316 stainless steel construction

Key SIDELINE Applications:

  • Automotive
  • Food and Beverage
  • Chemical Processing
  • Paints, Inks, Resins and Coatings
  • Electronics
  • Petrochemicals
  • Municipal Water Treatment
  • Industrial Water Treatment
  • Pulp and Paper
  • Pharmaceutical
  • Lubricants, Metalworking Fluids
  • Solvents

Available Options

  • Steam jacket
  • Mounting brackets
  • Electro polishing
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen

Specifications

Models No. of
filter bags
Size Flow rate1
GPM (m3/h)
Max. pressure
psi (bar)
Max. temp.
℉ (℃)
Housing volume
gal (l)
Housing weight
lb (kg)
I/O
connections
SBF-0101 1 1
88 (20) 150 (10) 400 (160) 4.75 (18) 84.0 (38.1) 2” flange
SBF-0102 1 2
176 (40) 150 (10) 400 (160) 8.45 (32) 102.0 (46.3) 2” flange
SBF-0103* 1 3
26 (6) 300 (16) 225 (160) 0.79 (3) 24.0 (12.0) 1½” thread
SBF-0104* 1 4
53 (12) 300 (16) 225 (160) 1.19 (4.5) 26.0 (13.0) 1½” thread
TSBF-0101* 1 1
88 (20) 150 (6) 400 (160) 4.75 (18) 84.0 (38.1) 2” flange
TSBF- 0102* 1 2
176 (40) 150 (6) 400 (160) 8.45 (32) 102.0 (46.3) 2” flange
TSBF-0103* 1 3
26 (6) 300 (16) 225 (160) 0.79 (3) 24.0 (12.0) 1½” thread
Download Links