Zoeken in de Kennisbank
Document downloaden () van 20
Hydraulic & Lubrication filters

OP

The clogging indicator OP is a visual pressure difference indicator. This type of pressure difference indicator can be mounted on all pressure filters with operating pressure up to 63 bar, if the corresponding measuring ports on the filter housing are available. With contamination of the filter element the difference between the supply pressure and the output pressure of the filter is increasing. Depending on this pressure difference but independent of the operating pressure, a visual signal is released.

Clogging indicator type
Visual
max. operating pressure
up to 914 psi (63 bar)
operating temperature
-14-176 °F (-25-80 °C)

Belangrijke kenmerken

  • Visual display of the exceeding of pressure limits
  • Continuous contamination control
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen

Specifications

permissible operating pressure: 914 PSI
permissible operating temperature:  
- Nitrile (NBR) -13°F to +176°F
- Viton (FPM) +14°F to +176°F
permissible pressure difference: p1 - p2 ≤ 232 PSI
indictor-pressure difference: 4; 12; 17; 36; 65 PSI
Download Links