Zoeken in de Kennisbank
Document downloaden () van 20
Hydraulic & Lubrication filters

OE

The clogging indicator OE from Eaton is a combined visual and electrical pressure difference indicator. This type of pressure difference indicator can be mounted on all pressure filters with operating pressure ≤ 63 bar, if the corresponding measuring ports on the filter housing are available. The clogging indicators easily integrate into automatic control systems and ensure continuous contamination control. The OE is also available in explosion-proof version (OE.Ex).

Clogging indicator type
Visual-Electrical
max. operating pressure
up to 914 psi (63 bar)
operating temperature
-14-176 °F (-25-80 °C)

Belangrijke kenmerken

  • Optical and electrical signalling of the exceeding of pressure limits
  • Easy integration into automatic control systems
  • Continuous contamination control
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen

Specifications

permissible operating pressure: 914 PSI
permissible operating temperature:  
- Nitrile (NBR) -13°F to +176°F
- Viton (FPM) +14°F to +176°F
permissible pressure difference: p1 - p2 ≤ 232 PSI
indictor-pressure difference: 4; 12; 17; 36; 65 PSI
Download Links