Zoeken in de Kennisbank
Document downloaden () van 20
Bag filter housings

FLOWLINE

FLOWLINE single bag filter housing is a versatile filter available in stainless steel for 01 or 02 filter bag sizes. Multiple I/O configurations are available. Easy open cover features an integral handle, 1/4” vent or gauge ports and “no tools” eye bolts and ring nuts.

# Bags
1
Closure
Eyebolts
Design
Economical

Belangrijke kenmerken

  • Side inlet piping connection
  • Sizes for #01 single or #02 double-length filter bags
  • Buna N cover seal
  • Viton basket seal
  • Stainless steel basket
  • 2" NPT threaded or 2" RF 150-lb ANSI flanged connections
  • Maximum operating pressure of 150 psi
  • Maximum operating temperature of 250F
  • Evacuation cover with swing bolt closures
  • Heavy duty adjustable mounting legs
  • Type 304 or 316 stainless steel construction 

Key FLOWLINE Applications:

  • Automotive
  • Food and Beverage
  • Chemical Processing
  • Paints, Inks, Resins and Coatings
  • Electronics
  • Petrochemicals
  • Municipal Water Treatment
  • Industrial Water Treatment
  • Pulp and Paper
  • Pharmaceutical
  • Lubricants, Metalworking Fluids
  • Solvents

A Versatile, Cost Effective Housing for Heavy Duty Applications Not Requiring a Code Stamp

A FLOWLINE stainless steel bag filter housing from Eaton is the best choice for industrial, commercial and OEM applications that do not require a Code Stamp. Its cost-effective design incorporates all of the features heavy duty applications demand, including an investment cast swing bolt cover that can be adapted to different opening directions in the field and a quality stainless steel mesh restrainer basket for reduced pressure drop.FLOWLINE’s stainless steel construction ensures years of trouble-free, consistent performance at a price comparable to that of many carbon steel housings.

Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen

Specifications

Models No. of
filter bags
Size Flow rate1
GPM (m3/h)
Max. pressure
psi (bar)
Max. temp.
℉ (℃)
Housing volume
gal (l)
Housing weigh
lb (kg)
I/O
connections
FBF-0101 1 01
88 (20) 150 (10) 250 (120) 4 (15.5) 30 (13.6) 2” thread
FBF-0102 1 02
176 (40) 150 (10) 250 (120) 7 (27.0) 43 (19.5) 2” thread
FBF-0101 1 01
88 (20) 150 (10) 250 (120) 4 (15.5) 40 (21.5) 2” flange
FBF-0102 1 02
176 (40) 150 (10) 250 (120) 7 (27.0) 53 (27.0) 2” flange
FBF-0102 1 02
176 (40) 150 (10) 250 (120) 7 (27.0) 61 (27.6) 3” flange
Download Links