Zoeken in de Kennisbank
Document downloaden () van 20
Bag filter housings

FLOWLINE II

The FLOWLINE II bag filter housings offer the most cost-effective solution to single bag filter housing requirements. Its unique one-piece body design eliminates the traditional body to bottom cap circumferential weld and provides a secure, no by-pass internal seal for operational integrity. The FLOWLINE II is available with Eaton’s new Splash Guard safety accessory option.

Stainless Steel Bag Filters for Heavy Duty Applications

# Bags
1
Closure
Eyebolts
Design
Economical

Belangrijke kenmerken

  • Side inlet piping connection
  • Outlet connection choices are bottom, side or loop
  • Sizes for #01 single or #02 double-length filter bags
  • Buna-N cover seal
  • Buna-N basket seal
  • Stainless steel basket
  • 2" NPT threaded or 2" RF 150-lb ANSI flanged connections
  • Maximum operating pressure of 150 psi
  • Maximum operating temperature of 250F
  • Evacuation cover with swing bolt closures
  • Heavy duty adjustable mounting legs
  • Carbon steel, type 304 or 316 stainless steel construction

Key FLOWLINE II Applications:

  • Automotive
  • Food and Beverage
  • Chemical Processing
  • Paints, Inks, Resins and Coatings
  • Electronics
  • Petrochemicals
  • Municipal Water Treatment
  • Industrial Water Treatment
  • Pulp and Paper
  • Pharmaceutical
  • Lubricants, Metalworking Fluids
  • Solvents

A Versatile, Cost Effective Housing for Heavy Duty Applications Not Requiring a Code Stamp

A FLOWLINE II stainless steel bag filter housing from Eaton is the best choice for industrial, commercial and OEM applications that do not require a Code Stamp. Its cost-effective design incorporates all of the features heavy duty applications demand, including a one-piece body design, an investment cast swing bolt cover that can be adapted to different opening directions in the field and a quality stainless steel restrainer basket for reduced pressure drop. FLOWLINE’s stainless steel construction ensures years of trouble-free, consistent performance at a competitive price.

Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen

Specifications

Models No. of
filter bags
Size Flow rate1
GPM (m3/h)
Max. pressure
psi (bar)
Max. temp.
℉ (℃)
Housing volume
gal (l)
Housing weigh
lb (kg)
I/O
connections
SBL101__020N 1 01
88 (20) 150 (10) 250 (120) 4 (15.5) 37 (16.8) 2” thread
SBL102__020N 1 02
176 (40) 150 (10) 250 (120) 7 (27.0) 50 (22.7) 2” thread
SBL101__020A 1 01
88 (20) 150 (10) 250 (120) 4 (15.5) 37 (16.8) 2” flange
SBL102__020A 1 02
176 (40) 150 (10) 250 (120) 7 (27.0) 50 (22.7) 2” flange
SBL102__030A 1 02
176 (40) 150 (10) 250 (120) 7 (27.0) 69 (31.4) 3” flange
Download Links