Zoeken in de Kennisbank
Document downloaden () van 20
Standaard behuizingen en aansluitkasten

Ex-CELL Stainless Steel or Painted Steel Enclosures

A globally certified enclosure and termination solution for Type 3S and 4X applications.  Crouse-Hinds series Ex-CELL enclosures are manufactured to meet the most demanding industrial and hazardous area environmental applications.  The Ex-CELL enclosure family provides our largest size range with flexible options.  Over 100 standard sizes are available in stainless steel and painted steel, featuring unique design features, precision manufacturing and the highest quality materials.  Ex-CELL is the premier choice for instrumentation and electrical applications across the globe.

Ex-CELL enclosures are also available assembled as custom-configured and certified terminal boxes.  Options include custom entries, cable glands and plugs with built-in terminals (Ex-e and Ex-i) and other equipment.

Certifications and compliances

  • Class I, Division 2, Groups A, B, C, D*
  • Class I, Zone 1
  • Cl. II Div. 2, Groups F, G
  • Cl. II, Zone 22
  • cULus to UL50/C22.2 No. 94-M91
  • UL listed E108296 (Hazardous location)
  • UL Listed E115376 (Ordinary Location)
  • Type 3S, 4 – painted mild steel**; Type 4X/IP66 – stainless steel
  • ATEX and IECEx component certificates (BAS 15ATEX0099U and IECEX BAS15.0071U)
  • 2G Ex eb IIC Gb or 2D Ex tb IIIC Db
  • TR-CU and EAC certified

*When terminal blocks or approved Class I, Division 2 devices are installed within the enclosure in accordance with NEC/CEC requirements.  These enclosures are NOT explosionproof and will NOT contain an explosion.  Installation of arcing and sparking devices which are not Class I, Division 2 rated or higher is NOT PERMITTED.

**Painted mild steel not available with ATEX or IECEx.

Design features

  • Available in a comprehensive range of sizes, each with various configurations for a multitude of applications
  • Offers unique design features, precision manufacturing and the highest quality materials, making it the premier choice for instrumentation and electrical applications across the globe
  • Over 100 standard sizes in both stainless steel and painted steel*
  • Single door enclosures up to 63” x 48” x 16” (1600 x 1200 x 400mm)
  • Flush mount enclosures
  • Eagle enclosures with a sloped water shedding design
*Painted mild steel not available with ATEX or IECEx.

Standard materials

  • 1.2mm thick enclosure – 316L stainless steel (standard); 304 stainless steel (optional)
  • Enclosure finish (stainless steel only) – corrosion-resistant chromium enriched electro-polished surface
  • Gasket – foam-in-place silicone on lid (standard); cut silicone (optional)
  • Captive quarter turn clamp mechanism – stainless steel
  • Door hinges – stainless steel
  • Enclosure mounting – four external 3mm stainless steel welded lugs, 11mm Ø holes/slots
  • Equipment mounting – four (up to 10 depending on size) stand-off pillars 9mm Ø, 15mm high, tapped M6 x 10, for rail/mounting plate
  • Enclosure earth – M10 external and internal stainless steel earth stud assembly
  • Mounting plate – 2mm sheet steel with zintec finish (available in stainless steel)
  • Gland plates – rounded corners to eliminate sharp points; 3mm thickness (standard); 6mm thickness (optional)
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links