Zoeken in de Kennisbank
Document downloaden () van 20
Standaard behuizingen en aansluitkasten

CEAG EJB and EJW IEC Ex d Explosion Protected Enclosures

Approved for use in IEC Zones 1, 2, 21 and 22, Crouse-Hinds series CEAG EJB and EJW explosion protected enclosures are used in threaded rigid conduit systems in hazardous areas to function as a splice box, pull box, or equipment and device enclosure.  The enclosures may be installed in indoor or outdoor applications.

Certifications and compliances

ATEX certificate – LOM 02ATEX3060U (empty enclosures):

  • Ex II 2G Ex d IIB
  • EN60079-0:2006
  • EN60079-7:2007
  • EN60079-18:2004

ATEX certificate – LOM 03ATEX2004X (custom control panels):

  • Ex II 2 G Ex d IIB T4...T6
  • Ex II 2(1) G Ex d[ia] IIB T4...T6
  • Ex II 2(2) G Ex d[ib] IIB T4...T6
  • Ex II 2(1/2) G Ex d[ia/ib] IIB T4...T6
  • EN60079-0:2006
  • EN60079-1:2007
  • EN60079-11:2007

Metallic enclosures:

Marking to 94/9/CE

  • Ex II 2 G - EEx d IIB T6 - T4 - T6

EC - type examination certificate

  • LOM 02ATEX3060U

Degree of protection

  • IP65 acc. EN60529

Components:

Marking to 94/9/CE

  • Ex II 2 G - EEx d IIB

EC - type examination certificate

  • LOM 02ATEX3060U

Degree of protection

  • IP65 acc. EN60529

Design features

  • Ground joint (bolted) construction throughout permits use in hazardous areas
  • Durable enclosure bodies have thick walls and can be factory drilled and tapped to meet IEC requirements for Zones 1, 2, 21 and 22 hazardous areas
  • Covers are provided with a neoprene o-ring gasket to meet NEMA/EEMAC 4 requirements for a watertight seal
  • Internal grounding lug provides a means to ground enclosed equipment
  • Ambient temperature range: -20°C to +55°C
  • Rated voltage: 690V
  • Rated maximum current: up to 1200A
  • Mounting plate included

Standard materials

  • Bodies – aluminum (EJB); welded steel (EJW)
  • Covers – aluminum
  • Epoxy powder coat finish is standard, internal and external
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links