Zoeken in de Kennisbank
Document downloaden () van 20
Installatiebuizen, deksels en contactdozen

Mogul Conduit Bodies and Pulling Elbows

Crouse-Hinds series mogul bodies are installed in conduit systems to act as pull outlets for conductors that are stiff due to large size or type of insulation.  Mogul bodies provide longer openings needed when pulling large conductors and prevent sharp bends and kinks during installation. 

Mogul conduit bodies are manufactured in trade sizes 1/2" to 6" and are available in Feraloy iron alloy and copper-free aluminum.  Our iron alloy bodies are available with a hot dip galvanized finish for added corrosion protection against road salt and other harsh environmental factors.

Certifications and compliances

BC, BLB, BUB, BT, BUBXL, LBD moguls 

  • Suitable for use in Class I, Division 2 locations when installed per NEC Article 501.10(B)(4) (B series moguls only)
  • UL standard: UL514B
  • Fed. Spec.: W-C-586d
  • CSA standard: C22.2 No. 18


LBNEC moguls

  • UL standard: 514A
  • UL File No. E-15022
  • NEC Article 314
  • CSA standard: C22.2 No. 18
  • CEC: 22.1

Design features

  • Long body openings simplifies pulling of large conductors
  • Taper tapped hubs with integral bushings
  • Covers permit easy conductor bends and pulls, relieving strain on insulation
  • Available with SnapPack option – completely assembled with cover, gasket and captive stainless steel screws
  • BUBXL bodies feature rollers and larger internal volume for additional space for bending and pulling large conductors (complies with the 6X wire bending rule)
  • LBD bodies have cover openings on an angle, permitting conductors to be pulled straight through hubs from either direction

Standard materials

  • Bodies and covers: BC, BLB, BUB, BT, BUBXL, LBD – Feraloy iron alloy (standard) or die cast copper-free aluminum (optional)
  • Bodies and covers: LBNEC – die cast copper-free aluminum

Drawings and design support

Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links