Zoeken in de Kennisbank
Document downloaden () van 20
Kabelwartels en koordgrips

TMC Armored Gland

For use with metal-clad cable, TECK corrugated cable, or interlocked steel or aluminum cable, Crouse-Hinds series TMC cable glands provide a means for terminating at junction boxes, control centers, panelboards and enclosures for motor control and electrical distribution equipment.

TMC cable glands form a mechanical watertight connection and may be installed in Class I, Division 2 locations, provided there are no arcing and sparking risks in accordance with NEC501.10B.

TMC3 Armored Gland

New TMC3 armored cable gland available in 1/2" and 3/4" NPT sizes

Dual certified for armored (MC/TECK) and non-armored (tray) cable, and featuring a 2-piece construction with extensive wrenching surfaces, our new TMC3 has been designed for versatility and installation ease.

Certifications and compliances

  • UL Listed – UL File No. E36379
  • CSA Listed – LR291
  • NEMA 4; IP56
  • Wet locations
  • Permitted for use in Class I, Division 2 locations, provided there are no arcing and sparking risks in accordance with NEC501.10B

Design features

  • Stainless steel copper-plated spring provides grounding continuity of cable armor (MC cable only)
  • Watertight seal on outer sheath of cable
  • Standard neoprene seal suitable for use in operating temperatures -25°C to +60°C
  • Cold Shrink kit is available for extra protection in aggressive environments
  • Available with NPT threads

Standard materials

  • Body – aluminum
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links