Document downloaden () van 20
Aerospace valves

Service and miniature service valves

Eaton provides the aerospace industry with a wide range highly reliable service and miniature service valves. Our service valves have successfully performed on launch vehicles, satellites, space probes and classified missions.

Our service valve designs utilize metal-to-metal primary seals and can include redundant seals with third seal and tertiary caps. Eaton makes more than 150 service valve variants and can customize size, pressure rating, flow type and materials based on your specific application needs.

Specificaties

SpecificationS

Valve Types Service, Fill/Drain, Fill/Vent      
Body Materials Stainless Steel, Titanium
Size 1/4" (0.635 cm) 3/8" (0.953 cm) 1/2" (1.27 cm)
Service pressure Up to 10,000 psig
Seat leakage  < 1 x10-6 SCCS GHe

Service Options

Anhydrous Ammonia Argon       Deionized Water
Distilled Water Fluorinert FC-77 Freon 113
Gelled IRFNA Hydrogen Hydrazine
Isopropanol MMH Monomethylhydrazide