Document downloaden () van 20
Aerospace tube assemblies and fittings

Rynglok tube fittings

Eaton’s Rynglok® tube fittings are axial swage fittings that are permanently swaged onto rigid tubing to provide tube connections using permanent unions or threaded interface options. Fittings are available in straight, elbow, tee and other configurations with qualified operating pressure of up to 8,000 psi in some configurations.

Specificaties
Download Links

Heeft u productondersteuning nodig?

Ondersteuning van Eaton

Technical support

JXNMITechSupport@Eaton.com