Tải xuống tài liệu () của 20
Chúng tôi tạo nên những điều quan trọng*
Tủ rack máy chủ, vỏ máy & quản lý luồng khí

Data center cages

Eaton data center cages are designed to support requirements to subdivide areas within colocation data centers and to provide higher levels of security in server rooms and data centers.

Data center cages

Eaton data center cages are designed to support requirements to subdivide areas within colocation data centers and to provide higher levels of security in server rooms and data centers.  The rugged steel cage construction ensures structural integrity and durability.  

The unique uni-body design with 3/8" perforations is large enough to provide ample ventilation while maintaining a secure structure. 

Cages are modular and reconfigurable to scale to your future requirements. Options such as segmenting a large cage or adding on to an existing configuration allow you to adapt to changing needs.

data-center-cage-aerial-image.jpg

Các tính năng cốt lõi

  • Standard heights:  7, 8, 9 and 10 foot options
  • Linear widths and depths available in 1-foot increments
  • Sliding doors with standard mechanical key-lock
data-center-cage-door-open.jpg
Thông số kỹ thuật

Eaton's data center cage features

  • Secure data center segmentation
  • Modular design for easy reconfiguration
  • Multiple standard height and width options (7,'8',9',10' heights and multiple widths)
  • Ceiling and wall-mounting capabilities
  • Multiple access control options
  • 1 1⁄2" clearance for floor tile access
  • Custom configurations available 
data-center-cage-side.jpg

Models

Item Number Product Name Replacing Part
Door Blanks
SSBLANK Lock Blank, No Cut Out 010129X
SSBLANKCO Lock Blank with Cut-Out 010130X
Ceiling Supports
SSTFTRK Top Frame, Threaded Rod Kit  
Wall Supports
SSTFWMK Top Frame Wall Mount Kit  
Mounting Components
SSENDBKT07 Wall Mount End Bracket 7'  
SSENDBKT08 Wall Mount End Bracket 8'  
SSENDBKT09 Wall Mount End Bracket 9'  
SSENDBKT10 Wall Mount End Bracket 10'  
Inside Tee
SSIT07 Inside Tee 7'  
SSIT08 Inside Tee 8'  
SSIT09 Inside Tee 9'  
SSIT10 Inside Tee 10'  
Side Support
SSWSS07 Wall Side Support 7'  
SSWSS0810 Wall Side Support 8’ – 10’  
Inside Corner Upright
SSCU07R Inside Corner Upright 7'  
SSCU08R Inside Corner Upright 8'  
SSCU09R Inside Corner Upright 9'  
SSCU10R Inside Corner Upright, 10'  
End Corner Assy
SSENDCVR07 End Cover Asy 7'  
SSENDCVR08 End Cover Asy 8'  
SSENDCVR09 End Cover Asy 9'  
SSENDCVR10 End Cover Asy 10'  
Outside Tee
SSOT07 Outside Tee 7'  
SSOT08 Outside Tee 8'  
SSOT09 Outside Tee 9'  
SSOT10 Outside Tee 10'  
Liên kết tải xuống
X
Download Close