Download document () of 20
  • Codesys banner

    CODESYS XV/XC controller programming software

    All XV/XC controllers from Eaton can be programmed with CODESYS. Matured technical features, simple handling and the widespread use of this software as a programming system for automation components of different manufacturers, make it a guarantee for success.
    Contact us How to buy


How to buy CODESYS

CODESYS can be purchased here on Eaton.com or through a distributor, and is available as a single-set or a multi-seat license.

Core features for CODESYS

  • Programming with CODESYS is compliant to IEC 1131-3 in the programming languages:
       - Instruction list (IL)
       - Ladder diagram (LD)
       - Function block diagram (FBD)
       - Sequential function chart (SFC)
       - Structured text (ST)
       - Continuous function chart (CFC)
  • CODESYS is the programming environment for all XV/XC controllers from Eaton
  • For the XV100, XC150 and XC-202 controllers, Eaton offers targets for CODESYS V3
  • Maximum flexibility: the same hardware can be used for new (designed with CODESYS V3) and existing (programmed with CODESYS V2) generations of machines
  • Reduction of startup and maintenance time by using project simulation on the development-PC
  • CODESYS can communicate with GALILEO, such as for simple import/export of PLC variables
  • Realization of Lean Automation solutions based on SmartWire-DT technology.

CODESYS V3 offers:

  • A programming tool that can be expanded; using plugins to handle customer-specific adaptations
  • A modern development environment
  • Expanded language options (object-oriented programming)
  • Know-how protection for target and programming tool
  • Multiple PLC programs in one project
  • New and improved target visualization functions
  • Improved IT safety functions
  • Websites based on HTML5
  • Field bus configurators: CAN, PROFIBUS, SmartWire-DT, Modbus TCP/RTU (next version will also include: EtherNet/IP); more to come

Resources

X
Download Close