Eaton’s Filing Companions product line is a complete line of afforadble storage options for conventional and personal filing. These products are an affordable storage option to complement Eaton's full range of workstations.  Filing Companions are pre-configured and easy to order and come with a limited lifetime warranty.
Eaton's Optimedia product line has reached end-of-life (EOL) status.
Bookcase
These double-wall metal bookcases are 36 inches wide and available in five heights. They are designed to accommodate binder height storage.
Double Door Storage Cabinet
This multi-functional storage cabinet features adjustable shelving in two inch increments and ships fully assembled. Meets ANSI/BIFMA standards.
Wardrobe Tower
This lockable space-efficient cabinet is designed for personal workstation storage. Concealed door hinges feature a 110º swing. Two configurations are available.
Support from Eaton
Phone
Toll free: 800.225.7348 (US Only) or 508.852.4300