With its ruggedised packaging, increased processing power and low power LED backlit display, the MTL Azonix Barracuda 19 workstation is built to take on the challenges of today’s oil and gas industry and is certified for installation across the globe. Workstations and displays used in the oil and gas industry need to be transportable and flexible to mount in a variety of ways. With the Azonix Barracuda, customers have the versatility to configure and mount an array of units close together, providing access to multiple sources of information at one time.
ATEX & IECEx & AEx C1 approved
CE marked for ATEX, EMC, LVD, RED and RoHS Directives
| Barracuda 19 Workstation | Optional | |
| Display / resolution | 19-inch TFT, 1280 x 1024 | |
| Brightness | LED backlight - Sunlight-readable | |
| Touchscreen | Projected Capacitive touch | |
| CPU | Intel® Mobile Celeron B810 | Intel® Core™ i7 2.5GHz |
| Memory | 4GB to 8GB DDR3 DRAM | |
| Storage | Compact Flash 32GB or 128GB SSD min | |
| Connectivity | 2 x USB, 1 x 10/100/1GB LAN, 1 x COM, 1 x serial RS232. | Fiber 100BaseFX w/ST connectivity, RS422 or RS485 |
| Power supply | 100 to 240 VAC, 47-63 Hz; detachable | DC power 9-36VDC |
| Enclosure rating | Full IP66 | |
| Shock | Shock 40g 11ms pulse with 3 axis, operating / non-operating | |
| Vibration | MIL-STD-810G Method 514.6, Proc I, Cat 24, Fig 514.6E-1, approx. 3.1 Grms 3 axis (operating) | |
| EMI & Safety | CE/FCC Class A, IECEx C1Z2, ATEX zone 2 Aex | |
| Temperature | Operating: 0°C to 60°C Storage: -40°C to +70°C |
Optional -40°C |
| Housing material | Aluminum Cast | |
| Mounting | Rear VESA 75 and 100 mounting | • Yoke mount kit with visor installed • Sunshade kit • Panel mount kit • Hanger mount kit |
| Dimensions | 19.1 x 15 x 7.8 inches inclusive of power supply attached to the back | |
| Weight | Approximately 35lb depending on configuration chosen | |
| Other options | • Wireless LAN • (-40°C) Low temp • Horn and Driver Kit • Windows 7 • Pelican Case • RS232 Action enable contro |