Need product support?
CYME user portal: my.cyme.com
P: 450 461 3655 or 800 361 3627 (Canada and USA)
Questions before you buy
Eaton's CYME Volt/VAR Optimisation module capabilities include:
Eaton's CYME Volt/VAR Optimisation module can perform:
The conservation voltage reduction objective is contrary to the normal approach of operating Volt/VAR control devices individually. It recommends concurrent device settings for shunt capacitors, load tap changers and voltage regulators all at the same time to suggest the optimal settings for the devices.
Optional constraints can be applied to a given simulation such that the analysis considers them when making a setting recommendation. Constraints include:
A single load factor or a user-defined load scaling table can be used. With multiple load scaling factors, capacitor bank sequencing can be selected to meet varying power factor needs.
Through illustrative charts and reports, the module will provide a comprehensive Volt/VAR control device management analysis to help you find viable ways to save energy.
The reduction in active power generation and the decrease in active power loss brought by the module are both measurable.
With Eaton's CYME software, Volt/VAR optimisation case studies can be built and the annual savings of different scenarios compared.
Since the module helps alleviate overloading conditions, installations of new equipment can be postponed and maintenance costs reduced, resulting in further savings.
Eaton’s CYME Volt/VAR Optimisation module helps find the optimal way to operate distribution network so that the current and future demand can be met through energy efficiency improvement and demand reduction.
Need product support?
CYME user portal: my.cyme.com
P: 450 461 3655 or 800 361 3627 (Canada and USA)
Questions before you buy