Need product support?
CYME user portal: my.cyme.com
P: 450 461 3655 or 800 361 3627 (Canada and USA)
Questions before you buy
Eaton's CYMTCC software provides a powerful editor that allows building the network one-line diagram by simply clicking and dragging device symbols onto the drawing. The time-current characteristic curves for the protective devices can be visualised onscreen, plotted on standard log-log paper and routed to various printers. The one-line diagram and the time-current curve can be exported to files for inclusion in other reports as well.
The program is capable of generating all the necessary study benchmarks, such as cable and conductor damage curves, motor starting curves, transformer withstanding curves, inrush and thermal points, and offers comprehensive graphical and tabular means for verifying the curve clearances at any fault current or system voltage level.
Eaton's CYMTCC software includes an Integrated Device Library Manager program that allows the user to add new device characteristics to the database and to modify existing curves. Note that our team can also add curves for you if you provide the data.
The devices are categorised and stored by manufacturer name and device type for easy retrieval. The database contains more than 15,000 devices from North American, European and Asian manufacturers.
It features low-voltage circuit breakers (electromechanical, solid-state and molded case), fuses, relays (electromechanical and electronic) and re-closers (hydraulic and electronic).
The device library is updated regularly and you may update your own library using the “Online update” option directly from the software (if you have an internet connection).
The CYMTCC software addresses time over-current protection for industrial, commercial and distribution power systems. .
Need product support?
CYME user portal: my.cyme.com
P: 450 461 3655 or 800 361 3627 (Canada and USA)
Questions before you buy