Highlighted features:
Eaton's CYMCAP power cable ampacity software offers a detailed graphical representation of various power cables, including single-core, three-core, belted, pipe-type, submarine, sheathed, retrofitted and armoured cables. The extended cable modelling capabilities include the following features:
The power cable ampacity software supports different installation conditions, including direct burial, thermal backfill, underground ducts and duct banks. Users can emulate various soil conditions based on depth with environment templates. The software's installation capabilities include:
Gain a deeper understanding of the thermal behaviour of circuits exposed to specific demand profiles and advanced transient thermal analysis for multiple circuits in different modes and loading conditions.
Obtain a meaningful graphical representation of the cable's behaviour for a selected variable of interest:
Software modules
Additional resources
We are committed to delivering best-in-class solutions and providing exceptionally focused customer service. Our dedicated experts work closely with engineers throughout the entire project to successful completion.