Need product support?
CYME user portal: my.cyme.com
P: 450 461 3655 or 800 361 3627 (Canada and USA)
Questions before you buy
The Optimal Re-closer Placement analysis offers a weighted-objective optimisation technique which improves:
The analysis also provides two optimisation methods:
The analysis is designed to take into consideration a wide range of user-defined criteria:
Optimal Re-closer Placement analysis generates results in report formats. Reports include:
Options are also available to customise these reports.
A one-line diagram also helps users visualise results.
Users can choose to highlight the evaluated sections via colour-coding. Suggested re-closers can be applied to the network via buttons in the report.
Eaton’s CYME Optimal Re-closer Regulator Placement module helps to determine the optimal locations on which to install re-closers.
Need product support?
CYME user portal: my.cyme.com
P: 450 461 3655 or 800 361 3627 (Canada and USA)
Questions before you buy