Need product support?
CYME user portal: my.cyme.com
P: 450 461 3655 or 800 361 3627 (Canada and USA)
Questions before you buy
The Network Editor features a user-customisable graphical user interface underlying the CYMDIST applications and the complementary CYME analyses modules.
This includes extensive modelling capability of distributed energy resources (DER) equipment and energy storage; along with the definition of all customer types necessary. The software also includes control models that are relevant to the various generation sources. All libraries can be enriched by users.
The Network Editor is included in the Distribution System Analysis package (CYMDIST).
Enhanced snap-to-grid functionality
Representation of nested networks
Group properties and commands
Extensive database of equipment such as cables, conductors, generators and motors
A database manager that includes electrical equipment parameter estimation functions for all types of equipment, such as induction and synchronous motors as well as generators
Transmission line-positive and zero-sequence impedance calculation, as per user-defined geometrical line spacing configuration
Computation of underground single and/or three-core cable impedance parameters with either sheath or ground return
Network symbol editor to create a user-defined library of symbols
Import of existing PSAF study files through a built-in database and network connectivity conversion program
Import of AutoCAD drawing files placed as background maps to trace over the electrical network diagram
Export of reports to Microsoft Excel or Internet Explorer
Eaton's CYME Network Editor Graphical User Interface provides flexibility to create a network one-line diagram as well a wide variety of options to customise CYME analysis module displays and reports.
Need product support?
CYME user portal: my.cyme.com
P: 450 461 3655 or 800 361 3627 (Canada and USA)
Questions before you buy