Need product support?
CYME user portal: my.cyme.com
P: 450 461 3655 or 800 361 3627 (Canada and USA)
Questions before you buy
A curve library is included in Eaton's CYME software to allow the user to create their own long-term dynamic curve models, along with generation curve models and motor curve models. The Long-Term Dynamics Analysis module uses the following curves:
Detailed distributed generator models, such as wind energy conversion systems (WECS), are available. Eaton's CYME software features a detailed PV system model for which the output function is represented by manufacturer data such as:
With the Long-Term Dynamics Analysis module, time-series simulations can be performed to assess how DER output profile affects:
The user can specify the activation time delay, tap changer delay and mechanism delay data of the regulators and LTCs tap-changing algorithm in order to prevent unnecessary switching due to voltage fluctuations. Time delays are also available for shunt capacitors and switchable shunt banks to specify closing and tripping delays. The user also has the option to start the analysis at any moment in time (other than zero) in order to include time-controlled capacitors in the analysis.
Voltage regulators have four reset modes: fast, induction disc, delay and delay freeze reset.
The presence of battery energy storage systems has increased to support the importance of DER integration and to allow peak-shaving.
The energy storage model takes into account charge and discharge delays and features the following controls:
Time-based simulation results are illustrated in comprehensive graphs. Reports are available for device controls, such as regulator tap changers, and for the penetration level of each type of distributed generation in the network. Detailed reports and charts are also available for monitored devices. Power engineers can easily evaluate the performance of the system with or without DER, determine the impact of different DER locations and evaluate the effect of different variable profiles.
The Long-Term Dynamics Analysis module is a powerful tool to evaluate the impact of solar array and wind farms on the power system, preparing the network for tomorrow’s higher DER penetration levels.
Eaton’s CYME Long-Term Dynamics Analysis module simulation tool studies the impact of irradiance variations, wind fluctuations and load variations on regulators, load tap changers and switched capacitors and battery energy storage devices.
Need product support?
CYME user portal: my.cyme.com
P: 450 461 3655 or 800 361 3627 (Canada and USA)
Questions before you buy