Knowledge Search
Download document () of 20
Discontinued
Network connectivity for IT environments

Eaton Environmental Monitoring Probe for UPS

The Eaton Environmental Monitoring Probe (EMP) enables you to remotely monitor environmental conditions as easily as you monitor power conditions. Using a standard web browser, you can view the ambient temperature and humidity of the remote environment as well as the status of two additional contact devices, such as a smoke detector or open-door sensor.

This Eaton EMP for UPS has reached end-of-life status

The Eaton EMP Gen 2 is a replacement device with additional monitoring benefits.

Never lose a second of uptime

Monitor for heat, humidity, water, smoke or door opens.

Plan ahead for extended power failures

Create customisable shutdown and load-shedding protocols.

Convenient web interface

Real-time, 24/7 enterprise monitoring with automatic email alarm notifications.
Specifications

Technical specifications

TYPE

Environmental monitoring device

COMPATIBILITY

The 10/100Mb Network-MS, PXGUPS, PXGPDP and PXGMS.

The 10/100Mb ConnectUPS-X, ConnectUPS-BD and ConnectUPS-E with FW V3.01 and higher.

DIMENSIONS (LXWXH)

2.26 x 1.48 x 1.15 (inches)
57.6 x 37.6 x 29.3 (mm)

WEIGHT

1.19 oz (34 g)

CATALOGUE NUMBER

116750224-001

Download Links
X
Download Close

Need product support?

Support from Eaton