Eaton's Crouse Hinds series line of weatherproof while-in-use covers combine durable weather protection with innovative design features to offer a superior weatherproof solution against various elements such as rain, snow and ice.
While-in-use covers are available in various sizes and styles of die cast aluminum and UV-rated polycarbonate with configurable device inserts for maximum application flexibility.
All Crouse-Hinds series while-in-use covers are NEMA 3R rated and meet the latest NEC requirements for wet locations and extra duty applications.
Multiple configurations and styles for installation flexibility:
Complete kits available:
Your search  "" did not match any documents or products.